Grove Gear HM218-20-1-.875-56C-L2
Part #:HM218-20-1-.875-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AD: | 4.73 |
| BF: | 0.41 | I: | 3.24 in |
| T: | 0.875 | B: | 5.19 |
| AE1: | 0.49 | D: | 2.06 |
| BE: | 0.38 in | V: | 1.44 in |
| L: | 4.45 in | LM: | 6.7 |
| AE2: | 0.28 | BD: | 5.88 |
| AK: | 4.5 | C: | 5.75 in |
| F: | 2.75 | Center Distance (in): | 1.75 in |
| G: | 1.38 | AG: | 5.5 |
| U: | 0.625 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 1144 |
| Center Distance (in): | 1.75 | Bore Code: | 14 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Output Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Motor Frame Size: | 56C |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Assembly: | HM-1 | Model Code: | HM218 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.814 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

