Grove Gear HM218-20-2-1.000-140TC-L2
Part #:HM218-20-2-1.000-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | AJ: | 5.88 |
| T: | 1 | D: | 2.06 |
| BE: | 0.38 in | BF: | 0.41 |
| V: | 1.44 in | C: | 5.75 in |
| Center Distance (in): | 1.75 in | F: | 2.75 |
| AG: | 5.5 | BD: | 5.88 |
| AD: | 4.73 | LM: | 6.7 |
| AE1: | 0.49 | G: | 1.38 |
| L: | 4.45 in | B: | 5.19 |
| AK: | 4.5 | AE2: | 0.28 |
| I: | 3.24 in |
Technical Specifications
| Ratio Range: | 20:1 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 0.814 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1144 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.000 in |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Model Code: | HM218 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Bore Code: | 16 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Ratio: | 20:1 |
| Assembly: | HM-2 | Center Distance (in): | 1.75 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

