How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | AD: | 4.73 |
| Center Distance (in): | 1.75 in | BF: | 0.28 |
| AJ: | 3.75 | C: | 5.75 in |
| I: | 3.24 in | G: | 1.38 |
| AG: | 5.5 | LM: | 6.26 |
| AK: | 3 | AE2: | 0.28 |
| T: | 1 | AE1: | 0.49 |
| V: | 1.44 in | L: | 4.45 in |
| B: | 5.19 | U: | 0.625 in |
| F: | 2.75 | BD: | 3.88 |
| BE: | 0.38 in |
Technical Specifications
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 0.814 |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 48CZ | Product Type: | Right Angle |
| Model Code: | HM218 | Ratio Range: | 20:1 |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1144 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.000 in |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 1.75 |
| Shaft Seal Material: | Viton | Assembly: | HM-2 |
| Output Key: | 1/4 X 2.50 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

