Grove Gear HM218-20-2-1.000-56C-L2
Part #:HM218-20-2-1.000-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.75 in | BD: | 5.88 |
| AJ: | 5.88 | BE: | 0.38 in |
| G: | 1.38 | Center Distance (in): | 1.75 in |
| AE1: | 0.49 | LM: | 6.7 |
| B: | 5.19 | AE2: | 0.28 |
| L: | 4.45 in | D: | 2.06 |
| V: | 1.44 in | AD: | 4.73 |
| BF: | 0.41 | AG: | 5.5 |
| T: | 1 | AK: | 4.5 |
| F: | 2.75 | I: | 3.24 in |
| U: | 0.625 in |
Technical Specifications
| Bore Code: | 16 | Assembly: | HM-2 |
| Input Keyway: | 3/16 X 1.50 in | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 1.000 in | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 0.814 |
| Model Code: | HM218 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.75 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1144 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

