Grove Gear HM218-20-2-.625-140TC-L3
Part #:HM218-20-2-.625-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | F: | 2.75 |
| AE2: | 0.28 | BD: | 5.88 |
| G: | 1.38 | AK: | 4.5 |
| BF: | 0.41 | C: | 5.75 in |
| AJ: | 5.88 | B: | 5.19 |
| LM: | 6.7 | Center Distance (in): | 1.75 in |
| AD: | 4.73 | T: | 0.625 |
| BE: | 0.38 in | I: | 3.24 in |
| L: | 4.45 in | U: | 0.625 in |
| AG: | 5.5 | D: | 2.06 |
| AE1: | 0.49 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 1144 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 0.625 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 0.814 | Center Distance (in): | 1.75 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/16 X 1.50 | Output RPM: | 87.5 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Bore Code: | 10 |
| Ratio Range: | 20:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM218 | Input Keyway: | 3/16 X 1.50 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

