Grove Gear HM218-20-2-.625-56C-L9
Part #:HM218-20-2-.625-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | B: | 5.19 |
| AK: | 4.5 | U: | 0.625 in |
| C: | 5.75 in | T: | 0.625 |
| BF: | 0.41 | G: | 1.38 |
| AD: | 4.73 | Center Distance (in): | 1.75 in |
| BD: | 5.88 | AE2: | 0.28 |
| BE: | 0.38 in | AE1: | 0.49 |
| LM: | 6.7 | V: | 1.44 in |
| I: | 3.24 in | D: | 2.06 |
| L: | 4.45 in | AJ: | 5.88 |
| AG: | 5.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Product Type: | Right Angle | Bore Code: | 10 |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Output Key: | 3/16 X 1.50 | Input Keyway: | 3/16 X 1.50 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Center Distance (in): | 1.75 |
| Ratio: | 20:1 | Output Diameter (in): | 0.625 in |
| Input Diameter (in): | 0.625 in | Motor Frame Size: | 56C |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.814 |
| Model Code: | HM218 | Assembly: | HM-2 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

