How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | AK: | 4.5 |
| BD: | 5.88 | F: | 2.75 |
| AD: | 4.73 | B: | 5.19 |
| LM: | 6.7 | BE: | 0.38 in |
| C: | 5.75 in | AG: | 5.5 |
| I: | 3.24 in | G: | 1.38 |
| AE1: | 0.49 | AJ: | 5.88 |
| AE2: | 0.28 | L: | 4.45 in |
| T: | 0.688 | Center Distance (in): | 1.75 in |
| V: | 1.44 in | BF: | 0.41 |
| D: | 2.06 |
Technical Specifications
| Model Code: | HM218 | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1144 | Output RPM: | 87.5 |
| Output Key: | 3/16 X 1.50 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Ratio: | 20:1 |
| Output Diameter (in): | 0.688 in | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Center Distance (in): | 1.75 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.814 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Bore Code: | 11 | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

