How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.75 in | U: | 0.625 in |
| BD: | 5.88 | L: | 4.45 in |
| B: | 5.19 | D: | 2.06 |
| I: | 3.24 in | F: | 2.75 |
| BE: | 0.38 in | AE1: | 0.49 |
| AD: | 4.73 | AE2: | 0.28 |
| AK: | 4.5 | Center Distance (in): | 1.75 in |
| T: | 0.688 | BF: | 0.41 |
| LM: | 6.7 | AJ: | 5.88 |
| AG: | 5.5 | V: | 1.44 in |
| G: | 1.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.814 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.50 in | Model Code: | HM218 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 0.688 in |
| Bore Code: | 11 | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1144 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.75 | Output RPM: | 87.5 |
| Gear Type: | Worm | Ratio: | 20:1 |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Assembly: | HM-2 | Output Key: | 3/16 X 1.50 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

