How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.19 | AE2: | 0.28 |
| G: | 1.38 | F: | 2.75 |
| LM: | 6.26 | Center Distance (in): | 1.75 in |
| AK: | 3 | BE: | 0.38 in |
| D: | 2.06 | V: | 1.44 in |
| BF: | 0.28 | T: | 0.688 |
| I: | 3.24 in | L: | 4.45 in |
| C: | 5.75 in | AE1: | 0.49 |
| U: | 0.625 in | BD: | 3.88 |
| AG: | 5.5 | AJ: | 3.75 |
| AD: | 4.73 |
Technical Specifications
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Ratio Range: | 20:1 |
| Model Code: | HM218 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.50 in | Gear Type: | Worm |
| Output RPM: | 87.5 | Output Diameter (in): | 0.688 in |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.814 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Center Distance (in): | 1.75 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Motor Frame Size: | 48CZ | Bore Code: | 11 |
| Thrust Rating - output shaft: | 1144 | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

