How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | I: | 3.24 in |
| BD: | 5.88 | F: | 2.75 |
| V: | 1.44 in | BF: | 0.41 |
| AD: | 4.73 | AE1: | 0.49 |
| AE2: | 0.28 | Center Distance (in): | 1.75 in |
| B: | 5.19 | LM: | 6.7 |
| AJ: | 5.88 | AG: | 5.5 |
| L: | 4.45 in | D: | 2.06 |
| AK: | 4.5 | C: | 5.75 in |
| BE: | 0.38 in | U: | 0.625 in |
| T: | 0.688 |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | HM218 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 87.5 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Diameter (in): | 0.688 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 20:1 | Thrust Rating - output shaft: | 1144 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.814 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Input Keyway: | 3/16 X 1.50 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.75 |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Bore Code: | 11 |
| Output Key: | 3/16 X 1.50 | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

