How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | F: | 2.75 |
| LM: | 6.7 | C: | 5.75 in |
| D: | 2.06 | T: | 0.688 |
| AK: | 4.5 | B: | 5.19 |
| G: | 1.38 | BE: | 0.38 in |
| AE1: | 0.49 | AE2: | 0.28 |
| AJ: | 5.88 | BF: | 0.41 |
| AD: | 4.73 | AG: | 5.5 |
| L: | 4.45 in | Center Distance (in): | 1.75 in |
| U: | 0.625 in | BD: | 5.88 |
| I: | 3.24 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Output Diameter (in): | 0.688 in | Service Factor: | 1 |
| Assembly: | HM-2 | Ratio: | 20:1 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Thrust Rating - output shaft: | 1144 |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 11 |
| Input Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 0.814 |
| Model Code: | HM218 | Shaft Seal Material: | Viton |
| Output Key: | 3/16 X 1.50 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 1.75 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

