How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | AE2: | 0.28 |
| LM: | 6.7 | B: | 5.19 |
| AE1: | 0.49 | V: | 1.44 in |
| D: | 2.06 | AG: | 5.5 |
| AD: | 4.73 | BF: | 0.41 |
| U: | 0.625 in | F: | 2.75 |
| AJ: | 5.88 | C: | 5.75 in |
| AK: | 4.5 | G: | 1.38 |
| Center Distance (in): | 1.75 in | T: | 0.688 |
| BD: | 5.88 | L: | 4.45 in |
| BE: | 0.38 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Output Diameter (in): | 0.688 in |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio: | 20:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.625 in | Output RPM: | 87.5 |
| Output Shaft Direction: | 2 | Model Code: | HM218 |
| Center Distance (in): | 1.75 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.814 | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1144 |
| Output Key: | 3/16 X 1.50 | Service Factor: | 1 |
| Assembly: | HM-2 | Bore Code: | 11 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

