How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | G: | 1.38 |
| BF: | 0.28 | AD: | 4.73 |
| BE: | 0.38 in | AE1: | 0.49 |
| AG: | 5.5 | AK: | 3 |
| Center Distance (in): | 1.75 in | AE2: | 0.28 |
| U: | 0.625 in | C: | 5.75 in |
| D: | 2.06 | AJ: | 3.75 |
| F: | 2.75 | LM: | 6.26 |
| BD: | 3.88 | I: | 3.24 in |
| V: | 1.44 in | T: | 0.75 |
| B: | 5.19 |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 3/16 X 1.50 |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Thrust Rating - output shaft: | 1144 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Motor Frame Size: | 48CZ | Output Diameter (in): | 0.750 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.75 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 0.814 |
| Model Code: | HM218 | Bore Code: | 12 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.50 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

