How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | AG: | 5.5 |
| V: | 1.44 in | AK: | 3 |
| AE1: | 0.49 | BE: | 0.38 in |
| C: | 5.75 in | T: | 0.75 |
| I: | 3.24 in | G: | 1.38 |
| U: | 0.625 in | F: | 2.75 |
| L: | 4.45 in | AE2: | 0.28 |
| AD: | 4.73 | D: | 2.06 |
| AJ: | 3.75 | BD: | 3.88 |
| Center Distance (in): | 1.75 in | B: | 5.19 |
| LM: | 6.26 |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Input HP @ 1750 RPM: | 0.814 |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 0.750 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM218 |
| Assembly: | HM-2 | Center Distance (in): | 1.75 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 1144 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 48CZ |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Output Key: | 3/16 X 1.50 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 12 | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

