How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 3.88 | I: | 3.24 in |
| T: | 0.75 | V: | 1.44 in |
| AK: | 3 | L: | 4.45 in |
| D: | 2.06 | C: | 5.75 in |
| F: | 2.75 | AE1: | 0.49 |
| AJ: | 3.75 | BE: | 0.38 in |
| AD: | 4.73 | U: | 0.625 in |
| BF: | 0.28 | B: | 5.19 |
| LM: | 6.26 | AE2: | 0.28 |
| G: | 1.38 | AG: | 5.5 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Key: | 3/16 X 1.50 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 48CZ | Service Factor: | 1 |
| Assembly: | HM-2 | Ratio: | 20:1 |
| Input Diameter (in): | 0.625 in | Ratio Range: | 20:1 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 0.750 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Model Code: | HM218 |
| Bore Code: | 12 | Thrust Rating - output shaft: | 1144 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.814 |
| Center Distance (in): | 1.75 | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.50 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

