How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | D: | 2.06 |
| I: | 3.24 in | BF: | 0.28 |
| V: | 1.44 in | LM: | 6.26 |
| AD: | 4.73 | F: | 2.75 |
| BD: | 3.88 | BE: | 0.38 in |
| Center Distance (in): | 1.75 in | G: | 1.38 |
| U: | 0.625 in | T: | 0.75 |
| AJ: | 3.75 | AK: | 3 |
| AG: | 5.5 | AE1: | 0.49 |
| AE2: | 0.28 | C: | 5.75 in |
| B: | 5.19 |
Technical Specifications
| Model Code: | HM218 | Product Type: | Right Angle |
| Motor Frame Size: | 48CZ | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Bore Code: | 12 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Center Distance (in): | 1.75 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.814 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Ratio: | 20:1 | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Input Keyway: | 3/16 X 1.50 in | Output Key: | 3/16 X 1.50 |
| Service Factor: | 1 | Assembly: | HM-2 |
| Output Diameter (in): | 0.750 in | Thrust Rating - output shaft: | 1144 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

