Grove Gear HM218-20-2-.750-56C-L4
Part #:HM218-20-2-.750-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.7 | B: | 5.19 |
| T: | 0.75 | G: | 1.38 |
| BE: | 0.38 in | C: | 5.75 in |
| AE1: | 0.49 | U: | 0.625 in |
| L: | 4.45 in | AE2: | 0.28 |
| AG: | 5.5 | BF: | 0.41 |
| AD: | 4.73 | F: | 2.75 |
| V: | 1.44 in | Center Distance (in): | 1.75 in |
| I: | 3.24 in | BD: | 5.88 |
| AK: | 4.5 | AJ: | 5.88 |
| D: | 2.06 |
Technical Specifications
| Model Code: | HM218 | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 1144 | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.814 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Bore Code: | 12 | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Ratio Range: | 20:1 |
| Output Diameter (in): | 0.750 in | Housing Material: | Cast Iron |
| Center Distance (in): | 1.75 | Service Factor: | 1 |
| Output Key: | 3/16 X 1.50 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

