Grove Gear HM218-25-1-1.000-140TC
Part #:HM218-25-1-1.000-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | BD: | 5.88 |
| F: | 2.75 | BE: | 0.38 in |
| BF: | 0.41 | U: | 0.625 in |
| C: | 5.75 in | D: | 2.06 |
| AD: | 4.73 | Center Distance (in): | 1.75 in |
| AE2: | 0.28 | V: | 1.44 in |
| AG: | 5.5 | G: | 1.38 |
| L: | 4.45 in | AE1: | 0.49 |
| LM: | 6.7 | T: | 1 |
| B: | 5.19 | AK: | 4.5 |
| AJ: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 1.75 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output RPM: | 70 |
| Model Code: | HM218 | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.000 in |
| Thrust Rating - output shaft: | 1144 | Assembly: | HM-1 |
| Input Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.665 | Input Keyway: | 3/16 X 1.50 in |
| Ratio: | 25:1 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

