How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | C: | 5.75 in |
| F: | 2.75 | AE1: | 0.49 |
| B: | 5.19 | BF: | 0.28 |
| AJ: | 3.75 | BE: | 0.38 in |
| Center Distance (in): | 1.75 in | AG: | 5.5 |
| L: | 4.45 in | BD: | 3.88 |
| AK: | 3 | AE2: | 0.28 |
| G: | 1.38 | D: | 2.06 |
| V: | 1.44 in | U: | 0.625 in |
| T: | 1 | LM: | 6.26 |
| AD: | 4.73 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.665 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Thrust Rating - output shaft: | 1144 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Center Distance (in): | 1.75 | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 X 1.50 in | Output Diameter (in): | 1.000 in |
| Service Factor: | 1 | Model Code: | HM218 |
| Motor Frame Size: | 48CZ | Housing Material: | Cast Iron |
| Assembly: | HM-1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 16 | Output Shaft Direction: | 1 |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 483 in/lbs |

