How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.28 | AE1: | 0.49 |
| AD: | 4.73 | U: | 0.625 in |
| BE: | 0.38 in | V: | 1.44 in |
| T: | 1 | G: | 1.38 |
| D: | 2.06 | C: | 5.75 in |
| AK: | 3 | F: | 2.75 |
| B: | 5.19 | LM: | 6.26 |
| AJ: | 3.75 | AG: | 5.5 |
| BF: | 0.28 | L: | 4.45 in |
| BD: | 3.88 | Center Distance (in): | 1.75 in |
| I: | 3.24 in |
Technical Specifications
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.665 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 70 |
| Output Diameter (in): | 1.000 in | Shaft Seal Material: | Viton |
| Motor Frame Size: | 48CZ | Assembly: | HM-1 |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.75 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 2.50 | Thrust Rating - output shaft: | 1144 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Bore Code: | 16 |
| No. of Gear Reductions: | Single | Model Code: | HM218 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 483 in/lbs |

