How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | AE1: | 0.49 |
| G: | 1.38 | AJ: | 3.75 |
| LM: | 6.26 | AE2: | 0.28 |
| AG: | 5.5 | I: | 3.24 in |
| BD: | 3.88 | B: | 5.19 |
| L: | 4.45 in | D: | 2.06 |
| Center Distance (in): | 1.75 in | AK: | 3 |
| F: | 2.75 | U: | 0.625 in |
| AD: | 4.73 | T: | 0.625 |
| BF: | 0.28 | C: | 5.75 in |
| BE: | 0.38 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.665 |
| Input Keyway: | 3/16 X 1.50 in | Thrust Rating - output shaft: | 1144 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 25:1 | Center Distance (in): | 1.75 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 0.625 in |
| Ratio: | 25:1 | Output RPM: | 70 |
| Assembly: | HM-1 | Service Factor: | 1 |
| Output Key: | 3/16 X 1.50 | Bore Code: | 10 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 48CZ |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Model Code: | HM218 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

