How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | AE2: | 0.28 |
| BF: | 0.41 | C: | 5.75 in |
| AD: | 4.73 | AE1: | 0.49 |
| T: | 0.625 | D: | 2.06 |
| Center Distance (in): | 1.75 in | U: | 0.625 in |
| G: | 1.38 | LM: | 6.7 |
| BD: | 5.88 | I: | 3.24 in |
| BE: | 0.38 in | F: | 2.75 |
| AG: | 5.5 | AJ: | 5.88 |
| AK: | 4.5 | B: | 5.19 |
| V: | 1.44 in |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Bore Code: | 10 |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.50 in | Output RPM: | 70 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Input HP @ 1750 RPM: | 0.665 | Thrust Rating - output shaft: | 1144 |
| Model Code: | HM218 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 1.75 | Output Diameter (in): | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 483 in/lbs |

