How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| B: | 5.19 | T: | 0.688 |
| U: | 0.625 in | D: | 2.06 |
| AK: | 4.5 | F: | 2.75 |
| Center Distance (in): | 1.75 in | BD: | 5.88 |
| AD: | 4.73 | C: | 5.75 in |
| L: | 4.45 in | AG: | 5.5 |
| BF: | 0.41 | G: | 1.38 |
| AE2: | 0.28 | AE1: | 0.49 |
| I: | 3.24 in | LM: | 6.7 |
| V: | 1.44 in |
Technical Specifications
| Motor Frame Size: | 140TC | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output RPM: | 70 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.75 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.665 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Output Key: | 3/16 X 1.50 | Ratio: | 25:1 |
| Assembly: | HM-1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 11 | Input RPM: | 1,750 |
| Model Code: | HM218 | Output Diameter (in): | 0.688 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1144 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

