How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.7 | U: | 0.625 in |
| C: | 5.75 in | BE: | 0.38 in |
| AE2: | 0.28 | AE1: | 0.49 |
| AJ: | 5.88 | I: | 3.24 in |
| L: | 4.45 in | BD: | 5.88 |
| F: | 2.75 | Center Distance (in): | 1.75 in |
| D: | 2.06 | B: | 5.19 |
| G: | 1.38 | T: | 0.688 |
| BF: | 0.41 | V: | 1.44 in |
| AD: | 4.73 | AK: | 4.5 |
| AG: | 5.5 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.665 |
| Input Diameter (in): | 0.625 in | Output RPM: | 70 |
| Model Code: | HM218 | Ratio Range: | 25:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 0.688 in | Output Key: | 3/16 X 1.50 |
| Ratio: | 25:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Bore Code: | 11 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Center Distance (in): | 1.75 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 483 in/lbs |

