How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 3.75 | G: | 1.38 |
| AD: | 4.73 | BE: | 0.38 in |
| C: | 5.75 in | AK: | 3 |
| D: | 2.06 | AE2: | 0.28 |
| AE1: | 0.49 | T: | 0.688 |
| BD: | 3.88 | AG: | 5.5 |
| BF: | 0.28 | V: | 1.44 in |
| LM: | 6.26 | I: | 3.24 in |
| Center Distance (in): | 1.75 in | B: | 5.19 |
| U: | 0.625 in | F: | 2.75 |
| L: | 4.45 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Bore Code: | 11 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 0.688 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 70 |
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 25:1 | Input Diameter (in): | 0.625 in |
| Model Code: | HM218 | Product Type: | Right Angle |
| Motor Frame Size: | 48CZ | Ratio Range: | 25:1 |
| Thrust Rating - output shaft: | 1144 | Input Keyway: | 3/16 X 1.50 in |
| Center Distance (in): | 1.75 | Input HP @ 1750 RPM: | 0.665 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Key: | 3/16 X 1.50 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 483 in/lbs |

