How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | V: | 1.44 in |
| Center Distance (in): | 1.75 in | AE1: | 0.49 |
| C: | 5.75 in | AD: | 4.73 |
| L: | 4.45 in | F: | 2.75 |
| B: | 5.19 | AK: | 4.5 |
| BF: | 0.41 | LM: | 6.7 |
| BE: | 0.38 in | AE2: | 0.28 |
| BD: | 5.88 | G: | 1.38 |
| U: | 0.625 in | T: | 0.688 |
| AJ: | 5.88 | I: | 3.24 in |
| AG: | 5.5 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Bore Code: | 11 | Assembly: | HM-1 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.625 in |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 1.75 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio: | 25:1 |
| Model Code: | HM218 | Input HP @ 1750 RPM: | 0.665 |
| Motor Frame Size: | 56C | Output Key: | 3/16 X 1.50 |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 0.688 in |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.50 in |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

