How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | F: | 2.75 |
| BD: | 5.88 | D: | 2.06 |
| B: | 5.19 | I: | 3.24 in |
| Center Distance (in): | 1.75 in | AK: | 4.5 |
| AE1: | 0.49 | LM: | 6.7 |
| AD: | 4.73 | AJ: | 5.88 |
| BE: | 0.38 in | G: | 1.38 |
| BF: | 0.41 | AE2: | 0.28 |
| AG: | 5.5 | U: | 0.625 in |
| C: | 5.75 in | T: | 0.75 |
| L: | 4.45 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Output Diameter (in): | 0.750 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.665 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 12 | Assembly: | HM-1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 1.75 |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Ratio Range: | 25:1 | Thrust Rating - output shaft: | 1144 |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Output Key: | 3/16 X 1.50 | Model Code: | HM218 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 483 in/lbs |

