How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | AG: | 5.5 |
| BE: | 0.38 in | BF: | 0.41 |
| D: | 2.06 | AD: | 4.73 |
| AK: | 4.5 | Center Distance (in): | 1.75 in |
| AE2: | 0.28 | BD: | 5.88 |
| F: | 2.75 | B: | 5.19 |
| AJ: | 5.88 | LM: | 6.7 |
| C: | 5.75 in | T: | 0.75 |
| V: | 1.44 in | L: | 4.45 in |
| AE1: | 0.49 | I: | 3.24 in |
| U: | 0.625 in |
Technical Specifications
| Center Distance (in): | 1.75 | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Bore Code: | 12 | Model Code: | HM218 |
| Assembly: | HM-1 | Output Diameter (in): | 0.750 in |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/16 X 1.50 |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1144 | Ratio Range: | 25:1 |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 0.665 | Output RPM: | 70 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

