How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | AK: | 4.5 |
| D: | 2.06 | B: | 5.19 |
| AD: | 4.73 | AE1: | 0.49 |
| AJ: | 5.88 | BD: | 5.88 |
| Center Distance (in): | 1.75 in | C: | 5.75 in |
| BF: | 0.41 | I: | 3.24 in |
| F: | 2.75 | LM: | 6.7 |
| AG: | 5.5 | AE2: | 0.28 |
| V: | 1.44 in | BE: | 0.38 in |
| T: | 0.75 | L: | 4.45 in |
| U: | 0.625 in |
Technical Specifications
| Motor Frame Size: | 140TC | Assembly: | HM-1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.665 |
| Ratio: | 25:1 | Model Code: | HM218 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Key: | 3/16 X 1.50 | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Thrust Rating - output shaft: | 1144 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.750 in | Bore Code: | 12 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.75 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 483 in/lbs |

