How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | L: | 4.45 in |
| I: | 3.24 in | C: | 5.75 in |
| AG: | 5.5 | T: | 0.75 |
| F: | 2.75 | G: | 1.38 |
| B: | 5.19 | Center Distance (in): | 1.75 in |
| D: | 2.06 | BD: | 3.88 |
| AK: | 3 | AE2: | 0.28 |
| V: | 1.44 in | AD: | 4.73 |
| U: | 0.625 in | BE: | 0.38 in |
| LM: | 6.26 | AE1: | 0.49 |
| AJ: | 3.75 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Model Code: | HM218 |
| Output Key: | 3/16 X 1.50 | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 48CZ | Input RPM: | 1,750 |
| Output Diameter (in): | 0.750 in | Assembly: | HM-1 |
| Ratio Range: | 25:1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 1.75 | Bore Code: | 12 |
| Thrust Rating - output shaft: | 1144 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.665 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 483 in/lbs |

