Grove Gear HM218-25-1-.750-56C-L9
Part #:HM218-25-1-.750-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.7 | BD: | 5.88 |
| AG: | 5.5 | U: | 0.625 in |
| I: | 3.24 in | F: | 2.75 |
| L: | 4.45 in | D: | 2.06 |
| C: | 5.75 in | AJ: | 5.88 |
| AE1: | 0.49 | AE2: | 0.28 |
| BE: | 0.38 in | V: | 1.44 in |
| Center Distance (in): | 1.75 in | AK: | 4.5 |
| T: | 0.75 | G: | 1.38 |
| B: | 5.19 | BF: | 0.41 |
| AD: | 4.73 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.665 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.50 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Output RPM: | 70 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Diameter (in): | 0.750 in | Service Factor: | 1 |
| Center Distance (in): | 1.75 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Bore Code: | 12 |
| Output Key: | 3/16 X 1.50 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Model Code: | HM218 |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

