How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.5 | AE2: | 0.28 |
| AK: | 4.5 | Center Distance (in): | 1.75 in |
| C: | 5.75 in | LM: | 6.7 |
| BD: | 5.88 | BF: | 0.41 |
| AE1: | 0.49 | AJ: | 5.88 |
| D: | 2.06 | U: | 0.625 in |
| G: | 1.38 | BE: | 0.38 in |
| T: | 0.875 | B: | 5.19 |
| V: | 1.44 in | AD: | 4.73 |
| L: | 4.45 in | I: | 3.24 in |
| F: | 2.75 |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Assembly: | HM-1 | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 0.875 in | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.625 in | Bore Code: | 14 |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.665 | Output RPM: | 70 |
| Thrust Rating - output shaft: | 1144 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Model Code: | HM218 |
| Housing Material: | Cast Iron | Center Distance (in): | 1.75 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 483 in/lbs |

