How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | C: | 5.75 in |
| BE: | 0.38 in | AK: | 4.5 |
| AG: | 5.5 | BF: | 0.41 |
| G: | 1.38 | F: | 2.75 |
| AJ: | 5.88 | T: | 0.875 |
| AD: | 4.73 | L: | 4.45 in |
| LM: | 6.7 | AE1: | 0.49 |
| U: | 0.625 in | BD: | 5.88 |
| B: | 5.19 | AE2: | 0.28 |
| I: | 3.24 in | Center Distance (in): | 1.75 in |
| V: | 1.44 in |
Technical Specifications
| Assembly: | HM-1 | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Service Factor: | 1 | Model Code: | HM218 |
| Ratio Range: | 25:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 0.665 |
| Bore Code: | 14 | Thrust Rating - output shaft: | 1144 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 25:1 |
| Input Diameter (in): | 0.625 in | Output RPM: | 70 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/16 X 1.50 | Product Type: | Right Angle |
| Center Distance (in): | 1.75 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

