How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.28 | LM: | 6.26 |
| I: | 3.24 in | BF: | 0.28 |
| B: | 5.19 | F: | 2.75 |
| AE1: | 0.49 | L: | 4.45 in |
| C: | 5.75 in | BE: | 0.38 in |
| T: | 0.875 | Center Distance (in): | 1.75 in |
| AJ: | 3.75 | AG: | 5.5 |
| V: | 1.44 in | AD: | 4.73 |
| BD: | 3.88 | U: | 0.625 in |
| D: | 2.06 | G: | 1.38 |
| AK: | 3 |
Technical Specifications
| Motor Frame Size: | 48CZ | Product Type: | Right Angle |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 0.665 |
| Output Diameter (in): | 0.875 in | Input Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1144 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Bore Code: | 14 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Direction: | 1 | Model Code: | HM218 |
| Ratio: | 25:1 | Output Key: | 3/16 X 1.50 |
| Center Distance (in): | 1.75 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

