How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.49 | BE: | 0.38 in |
| G: | 1.38 | AG: | 5.5 |
| D: | 2.06 | C: | 5.75 in |
| AD: | 4.73 | Center Distance (in): | 1.75 in |
| AK: | 3 | L: | 4.45 in |
| AJ: | 3.75 | LM: | 6.26 |
| I: | 3.24 in | AE2: | 0.28 |
| U: | 0.625 in | F: | 2.75 |
| BF: | 0.28 | T: | 0.875 |
| V: | 1.44 in | BD: | 3.88 |
| B: | 5.19 |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output RPM: | 70 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.665 |
| Assembly: | HM-1 | Output Diameter (in): | 0.875 in |
| Motor Frame Size: | 48CZ | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Model Code: | HM218 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 25:1 | Input Keyway: | 3/16 X 1.50 in |
| Center Distance (in): | 1.75 | Thrust Rating - output shaft: | 1144 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Bore Code: | 14 |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

