How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | AJ: | 3.75 |
| LM: | 6.26 | C: | 5.75 in |
| G: | 1.38 | F: | 2.75 |
| U: | 0.625 in | L: | 4.45 in |
| T: | 1 | BE: | 0.38 in |
| AE2: | 0.28 | B: | 5.19 |
| AG: | 5.5 | BF: | 0.28 |
| BD: | 3.88 | AE1: | 0.49 |
| AD: | 4.73 | V: | 1.44 in |
| AK: | 3 | D: | 2.06 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Model Code: | HM218 | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.75 |
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.50 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.665 |
| Motor Frame Size: | 48CZ | Output Diameter (in): | 1.000 in |
| Thrust Rating - output shaft: | 1144 | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output RPM: | 70 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

