Grove Gear HM218-25-2-1.000-56C-L1
Part #:HM218-25-2-1.000-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.75 in | Center Distance (in): | 1.75 in |
| T: | 1 | AE1: | 0.49 |
| BE: | 0.38 in | AD: | 4.73 |
| D: | 2.06 | V: | 1.44 in |
| F: | 2.75 | U: | 0.625 in |
| L: | 4.45 in | I: | 3.24 in |
| B: | 5.19 | AG: | 5.5 |
| LM: | 6.7 | BF: | 0.41 |
| AK: | 4.5 | G: | 1.38 |
| AE2: | 0.28 | AJ: | 5.88 |
| BD: | 5.88 |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 1.75 |
| Output Shaft Direction: | 2 | Model Code: | HM218 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 0.665 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1144 |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output Diameter (in): | 1.000 in | Ratio: | 25:1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 70 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 483 in/lbs |

