Grove Gear HM218-25-2-1.000-56C-L9
Part #:HM218-25-2-1.000-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | T: | 1 |
| V: | 1.44 in | G: | 1.38 |
| I: | 3.24 in | L: | 4.45 in |
| AE2: | 0.28 | AJ: | 5.88 |
| AK: | 4.5 | C: | 5.75 in |
| BD: | 5.88 | D: | 2.06 |
| AE1: | 0.49 | AD: | 4.73 |
| BF: | 0.41 | AG: | 5.5 |
| B: | 5.19 | Center Distance (in): | 1.75 in |
| LM: | 6.7 | BE: | 0.38 in |
| U: | 0.625 in |
Technical Specifications
| Ratio: | 25:1 | Thrust Rating - output shaft: | 1144 |
| Input HP @ 1750 RPM: | 0.665 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Model Code: | HM218 |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.000 in | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Center Distance (in): | 1.75 | Bore Code: | 16 |
| Input Keyway: | 3/16 X 1.50 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

