How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | L: | 4.45 in |
| U: | 0.625 in | AE2: | 0.28 |
| AK: | 4.5 | AG: | 5.5 |
| G: | 1.38 | Center Distance (in): | 1.75 in |
| BD: | 5.88 | BE: | 0.38 in |
| LM: | 6.7 | C: | 5.75 in |
| AD: | 4.73 | B: | 5.19 |
| T: | 0.625 | D: | 2.06 |
| F: | 2.75 | V: | 1.44 in |
| AE1: | 0.49 | BF: | 0.41 |
| AJ: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Model Code: | HM218 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1144 |
| Assembly: | HM-2 | Input Diameter (in): | 0.625 in |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 1.75 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.665 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 70 |
| Input Keyway: | 3/16 X 1.50 in | Output Diameter (in): | 0.625 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Bore Code: | 10 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Output Key: | 3/16 X 1.50 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 483 in/lbs |

