How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.7 | AJ: | 5.88 |
| AE2: | 0.28 | F: | 2.75 |
| V: | 1.44 in | AG: | 5.5 |
| AE1: | 0.49 | D: | 2.06 |
| B: | 5.19 | BE: | 0.38 in |
| G: | 1.38 | U: | 0.625 in |
| AD: | 4.73 | BD: | 5.88 |
| T: | 0.625 | L: | 4.45 in |
| C: | 5.75 in | I: | 3.24 in |
| AK: | 4.5 | Center Distance (in): | 1.75 in |
| BF: | 0.41 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output RPM: | 70 | Center Distance (in): | 1.75 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Model Code: | HM218 |
| Input HP @ 1750 RPM: | 0.665 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Ratio: | 25:1 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Key: | 3/16 X 1.50 | Bore Code: | 10 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1144 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Assembly: | HM-2 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.625 in | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

