How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.26 | AK: | 3 |
| AE1: | 0.49 | L: | 4.45 in |
| BD: | 3.88 | AG: | 5.5 |
| D: | 2.06 | G: | 1.38 |
| Center Distance (in): | 1.75 in | B: | 5.19 |
| AD: | 4.73 | C: | 5.75 in |
| BE: | 0.38 in | F: | 2.75 |
| AE2: | 0.28 | I: | 3.24 in |
| BF: | 0.28 | T: | 0.625 |
| AJ: | 3.75 | U: | 0.625 in |
| V: | 1.44 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 1.50 | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Bore Code: | 10 | Thrust Rating - output shaft: | 1144 |
| Output RPM: | 70 | Ratio: | 25:1 |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.50 in |
| Motor Frame Size: | 48CZ | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 1.75 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.665 | Output Shaft Assembly Code: | 2 |
| Model Code: | HM218 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

