How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.49 | B: | 5.19 |
| AK: | 3 | BF: | 0.28 |
| F: | 2.75 | G: | 1.38 |
| AJ: | 3.75 | T: | 0.625 |
| I: | 3.24 in | L: | 4.45 in |
| AD: | 4.73 | Center Distance (in): | 1.75 in |
| C: | 5.75 in | V: | 1.44 in |
| AG: | 5.5 | D: | 2.06 |
| LM: | 6.26 | U: | 0.625 in |
| AE2: | 0.28 | BD: | 3.88 |
| BE: | 0.38 in |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM218 |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 25:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Key: | 3/16 X 1.50 |
| Assembly: | HM-2 | Thrust Rating - output shaft: | 1144 |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.50 in |
| Input HP @ 1750 RPM: | 0.665 | Service Factor: | 1 |
| Motor Frame Size: | 48CZ | Housing Material: | Cast Iron |
| Bore Code: | 10 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Center Distance (in): | 1.75 | Output Diameter (in): | 0.625 in |
| Output RPM: | 70 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

