How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.688 | G: | 1.38 |
| BE: | 0.38 in | L: | 4.45 in |
| B: | 5.19 | C: | 5.75 in |
| AE2: | 0.28 | LM: | 6.26 |
| BF: | 0.28 | AD: | 4.73 |
| Center Distance (in): | 1.75 in | D: | 2.06 |
| AE1: | 0.49 | AK: | 3 |
| I: | 3.24 in | BD: | 3.88 |
| U: | 0.625 in | F: | 2.75 |
| V: | 1.44 in | AJ: | 3.75 |
| AG: | 5.5 |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Output RPM: | 70 |
| Bore Code: | 11 | Assembly: | HM-2 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Model Code: | HM218 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.50 in | Center Distance (in): | 1.75 |
| Input HP @ 1750 RPM: | 0.665 | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Thrust Rating - output shaft: | 1144 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Diameter (in): | 0.688 in | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 48CZ |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 483 in/lbs |

