How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.19 | BF: | 0.28 |
| F: | 2.75 | Center Distance (in): | 1.75 in |
| AK: | 3 | T: | 0.688 |
| AJ: | 3.75 | LM: | 6.26 |
| AE2: | 0.28 | C: | 5.75 in |
| D: | 2.06 | BE: | 0.38 in |
| L: | 4.45 in | AD: | 4.73 |
| AG: | 5.5 | I: | 3.24 in |
| AE1: | 0.49 | V: | 1.44 in |
| G: | 1.38 | BD: | 3.88 |
| U: | 0.625 in |
Technical Specifications
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 1.75 |
| Output Shaft Direction: | 2 | Model Code: | HM218 |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Assembly: | HM-2 | Thrust Rating - output shaft: | 1144 |
| Input Keyway: | 3/16 X 1.50 in | Service Factor: | 1 |
| Bore Code: | 11 | Output Diameter (in): | 0.688 in |
| Output RPM: | 70 | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 48CZ |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.665 |
| Housing Material: | Cast Iron | Output Key: | 3/16 X 1.50 |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

