How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | B: | 5.19 |
| C: | 5.75 in | T: | 0.75 |
| AK: | 4.5 | I: | 3.24 in |
| V: | 1.44 in | AJ: | 5.88 |
| L: | 4.45 in | BE: | 0.38 in |
| AE2: | 0.28 | U: | 0.625 in |
| AG: | 5.5 | G: | 1.38 |
| AD: | 4.73 | LM: | 6.7 |
| BD: | 5.88 | Center Distance (in): | 1.75 in |
| BF: | 0.41 | AE1: | 0.49 |
| F: | 2.75 |
Technical Specifications
| Gear Type: | Worm | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Model Code: | HM218 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 70 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Diameter (in): | 0.750 in | Center Distance (in): | 1.75 |
| Input Keyway: | 3/16 X 1.50 in | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 1144 |
| Output Key: | 3/16 X 1.50 | Input Style: | Flexible Coupling Input |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.665 | Bore Code: | 12 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 483 in/lbs |

