How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.19 | AE1: | 0.49 |
| F: | 2.75 | U: | 0.625 in |
| AK: | 4.5 | BF: | 0.41 |
| Center Distance (in): | 1.75 in | T: | 0.75 |
| AD: | 4.73 | AE2: | 0.28 |
| I: | 3.24 in | AG: | 5.5 |
| G: | 1.38 | V: | 1.44 in |
| C: | 5.75 in | BE: | 0.38 in |
| LM: | 6.7 | BD: | 5.88 |
| D: | 2.06 | L: | 4.45 in |
| AJ: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.50 in |
| Shaft Seal Material: | Viton | Output Diameter (in): | 0.750 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.665 |
| Input Style: | Flexible Coupling Input | Bore Code: | 12 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Output RPM: | 70 | Model Code: | HM218 |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 1.50 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1144 | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.75 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

