How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 3.75 | AG: | 5.5 |
| C: | 5.75 in | L: | 4.45 in |
| G: | 1.38 | U: | 0.625 in |
| BF: | 0.28 | AE2: | 0.28 |
| V: | 1.44 in | F: | 2.75 |
| LM: | 6.26 | BE: | 0.38 in |
| B: | 5.19 | T: | 0.75 |
| Center Distance (in): | 1.75 in | BD: | 3.88 |
| AK: | 3 | AD: | 4.73 |
| AE1: | 0.49 | D: | 2.06 |
| I: | 3.24 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 0.750 in | Output RPM: | 70 |
| Thrust Rating - output shaft: | 1144 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM218 | Center Distance (in): | 1.75 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio: | 25:1 | Bore Code: | 12 |
| Output Key: | 3/16 X 1.50 | Assembly: | HM-2 |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 0.665 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Direction: | 2 | Motor Frame Size: | 48CZ |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 483 in/lbs |

