Grove Gear HM218-25-2-.750-56C-L2
Part #:HM218-25-2-.750-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.49 | T: | 0.75 |
| L: | 4.45 in | AJ: | 5.88 |
| BD: | 5.88 | C: | 5.75 in |
| G: | 1.38 | B: | 5.19 |
| Center Distance (in): | 1.75 in | I: | 3.24 in |
| BF: | 0.41 | U: | 0.625 in |
| D: | 2.06 | AE2: | 0.28 |
| AK: | 4.5 | AD: | 4.73 |
| AG: | 5.5 | LM: | 6.7 |
| BE: | 0.38 in | F: | 2.75 |
| V: | 1.44 in |
Technical Specifications
| Center Distance (in): | 1.75 | Output RPM: | 70 |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Model Code: | HM218 | Input HP @ 1750 RPM: | 0.665 |
| Bore Code: | 12 | Thrust Rating - output shaft: | 1144 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/16 X 1.50 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 0.750 in | Ratio Range: | 25:1 |
| Input Diameter (in): | 0.625 in | Assembly: | HM-2 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

