Grove Gear HM218-25-2-.750-56C-L9
Part #:HM218-25-2-.750-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LM: | 6.7 |
| U: | 0.625 in | G: | 1.38 |
| B: | 5.19 | C: | 5.75 in |
| I: | 3.24 in | BD: | 5.88 |
| AD: | 4.73 | BF: | 0.41 |
| AE1: | 0.49 | T: | 0.75 |
| F: | 2.75 | AG: | 5.5 |
| L: | 4.45 in | AE2: | 0.28 |
| AK: | 4.5 | BE: | 0.38 in |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| V: | 1.44 in |
Technical Specifications
| Product Type: | Right Angle | Assembly: | HM-2 |
| Ratio: | 25:1 | Output Diameter (in): | 0.750 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.665 |
| Model Code: | HM218 | Thrust Rating - output shaft: | 1144 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 70 |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Bore Code: | 12 |
| Center Distance (in): | 1.75 | Output Key: | 3/16 X 1.50 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Input Keyway: | 3/16 X 1.50 in | Ratio Range: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 483 in/lbs |

