How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | BE: | 0.38 in |
| AJ: | 3.75 | L: | 4.45 in |
| AG: | 5.5 | U: | 0.625 in |
| BD: | 3.88 | LM: | 6.26 |
| C: | 5.75 in | T: | 0.875 |
| AD: | 4.73 | Center Distance (in): | 1.75 in |
| F: | 2.75 | AE1: | 0.49 |
| AE2: | 0.28 | I: | 3.24 in |
| B: | 5.19 | G: | 1.38 |
| BF: | 0.28 | AK: | 3 |
| V: | 1.44 in |
Technical Specifications
| Output Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 1.75 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 3/16 X 1.50 | Thrust Rating - output shaft: | 1144 |
| Motor Frame Size: | 48CZ | No. of Gear Reductions: | Single |
| Bore Code: | 14 | Input Diameter (in): | 0.625 in |
| Assembly: | HM-2 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.665 |
| Ratio: | 25:1 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 70 |
| Input Keyway: | 3/16 X 1.50 in | Housing Material: | Cast Iron |
| Model Code: | HM218 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 483 in/lbs |

